Advanced Thermal Imaging Camera

Exx-Series

For hardworking professionals in predictive maintenance, electrical, and building inspection, the most valuable tools are the ones that increase work efficiency and help them identify potential problems before they lead to expensive repairs.

The Flir Exx-Series offers a range of full-featured handheld thermal cameras fit for every budget, making all your inspections more convenient. To make your processes even more efficient, you can also pair your camera with a Flir FlexView® dual field-of-view lens to easily switch from wide-area to telephoto scanning, providing you with a comprehensive solution that involves much less hassle, effort, and time.

Why Choose the Flir Exx-Series?

We designed Exx-Series cameras to be your go-to tool for a wide range of applications, with the features you need to work efficiently and obtain accurate, actionable results.

Each Flir Exx-Series is packed with the features needed to find hot spots, detect early signs of building deficiencies, troubleshoot electrical and mechanical systems, and prevent problems before they cause serious damage. 

Professional-Grade Features

Pair your Exx-Series camera with a Flir FlexView® dual field-of-view lens to conveniently switch from wide-area to telephoto scanning in just one click, optimizing your inspections and measurements. Toggle between the 14° and 24° FOV Lens in seconds to get a clearer view of the whole picture.

*Not available for E54 camera

Switch Field of View with Ease

Allowing for even more clarity, these latest Exx-Series camera models offer up to 640 × 480 pixel thermal imaging to uncover your hidden issues and quickly detect problems before they worsen.

Crystal-Clear Industrial Thermography

Further increasing efficiency, onboard inspection routing can speed up surveys and simplify reporting, ensuring your results are always correct and well-organized.

Streamlined Reporting
Professional-Grade Features
Switch Field of View with Ease
Crystal-Clear Industrial Thermography
Streamlined Reporting

Which Camera Should I Choose?

E96

E96

From $15,500.00

  • 640 × 480 thermal imaging
  • Measures temperatures up to 1500°C (2732°F)
  • Laser-assisted autofocus
View Product

IR Resolution

640 × 480 pixels

Thermal Sensitivity/NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<30 mK, 80° at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

E86

E86

From $10,959.20

  • 464 × 348 thermal imaging
  • Measures temperatures up to 550°C (1022°F)
  • Laser-assisted autofocus
View Product

IR Resolution

464 × 348 pixels

Thermal Sensitivity/NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK, 80° at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

E76

E76

From $9,100.00

  • 320 × 240 thermal imaging
  • Measures temperatures up to 650°C (1202°F)
  • Laser-assisted autofocus
View Product

IR Resolution

320 × 240 pixels

Thermal Sensitivity/NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK at, 80° 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

E54

E54

From $5,199.20

  • 320 × 240 thermal imaging
  • Measures temperatures up to 550°C (1022°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

320 × 240 pixels

Thermal Sensitivity/NETD

<40 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

IR Resolution

640 × 480 pixels

IR Resolution

464 × 348 pixels

IR Resolution

320 × 240 pixels

IR Resolution

320 × 240 pixels

Thermal Sensitivity/NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<30 mK, 80° at 30°C (86°F)

Thermal Sensitivity/NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK, 80° at 30°C (86°F)

Thermal Sensitivity/NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK at, 80° 30°C (86°F)

Thermal Sensitivity/NETD

<40 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Resources & Support

Note: For additional Exx-Series support resources, please visit Support.FLIR.com. 

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Recorded Webinar

Webinar: Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence

Find out how

Recorded Webinar

NFPA 70B: Learn how to keep safe and compliant with the new standards and how FLIR can help

Watch now

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Brochure

FLIR Exx-Series Manufacturing Brochure

Certification

Flir Exx-Series UN38.3

Report

Flir Exx-Series IEC62133 Battery Test Report

Certification

Flir Exx-Series KC Battery Certificate

Certification

Flir Exx-Series CB IEC62133 Battery Certificate

Certification

Flir Exx-Series REACH and RoHS Certificate

Certification

Flir Exx-Series CE Declaration of Conformity

MSDS

Varta Rechargeable Li-ion Battery MSDS [for Flir Exx-Series]

Report

Flir Exx-Series FCC ISED WLAN 2G4 Test Report

Report

Flir Exx-Series FCC ISED Bluetooth Test Report

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:
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
Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.